Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - TV/SAT/R socket - 1 input - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    TV/SAT/R socket
    device presentation
    Mechanism with plastic fixing frame
    type of packing
    Paint cover
    quantity per set
    Set of 5
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    SAT connector
    F type
    branch attenuation
    <= 3 dB for SAT signal @ 950...2400 MHz
    <= 3 dB for TV signal @ 125...862 MHz
    <= 2.5 dB for R signal @ 5...108 MHz
    return loss
    >= 10 dB for IN-OUT signal
    >= 10 dB for TV signal
    >= 12 dB for R signal
    >= 10 dB for SAT signal
    DC current flow
    In SAT socket
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    350 mA - 24 V DC
    connections - terminals
    Screw
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    PBT (polybutylene terephthalate) GF30 support frame
    Thermoplastic ABS-UV stabilised centre plate
    Zinc alloy casing
    height
    71 mm
    width
    71 mm
    depth
    40 mm
    embedding depth
    24 mm
    product weight
    0.0634 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Alcohol
    Acetone
    Petrol
    UV resistant
    Liquid soap
    Window-cleaning fluid
    Ammonia
    Oil
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1148  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
    User guide
    Date
    Size
    Add to My Documents
    Odace. TV 1&2&3 output (Version 1)
    Date 6/21/16
    Size 2.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Odace. TV / SAT / R terminal (1 input) (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.