Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B27200 Image

S3B27200

Schneider Electric S3B27200 Image
S3B27200

Miluz - Bossa - plate blind - with fixing frame (PC) - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Cover frame with fixing frame
    colour tint
    Shining white (RAL 9003)
    type of packing
    Flow-pack
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    number of modules
    0 module
    fixing mode
    Clip-in
    height
    111 mm
    width
    125 mm
    depth
    9 mm
    Environment
    standards
    ABNT NBR NM 60.669
    ABNT NBR NM 60.884
    product certifications
    NOM/ANCE
    RETIE
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Miluz - Bossa - plate blind - with fixing frame (PC) - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /