Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LBSkit
Schneider Electric S1B77533 Image
Discontinued

S1B77533

Schneider Electric S1B77533 Image
Discontinued
S1B77533

LBSKIT component cover disconnect unit 750 CS mimic

Show more characteristics
S1B77533  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    LBSKit
    product or component type
    Cover
    product destination
    Switch disconnector
    rated voltage [Ur]
    12…24 kV
    type of operator
    CS
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 4/24/14
    User guide
    Format
    Size
    Date
    Add to My Documents
    LBSkit INSTALLATION GUIDE 36 kV (Version 2012)
    Files in document
    pdf
    54.9 MB
    pdf
    395.7 KB
    Description
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
    Size zip
    Size 55.3 MB
    Date 10/2/12
    Files in document
    pdf
    54.9 MB
    pdf
    395.7 KB
    Description
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /