Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RXM4NB3JD Image

RXM4NB3JD

Schneider Electric RXM4NB3JD Image
RXM4NB3JD

miniature plug-in relay - 4CO 5A, LED, 12VDC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    4 C/O
    [Uc] control circuit voltage
    12 V DC
    [Ithe] conventional enclosed thermal current
    3 A at -40...55 °C
    status LED
    With
    control type
    Without lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    2.5 kV for 1.2/50 µs
    contacts material
    Gold plated bifurcated silver
    [Ie] rated operational current
    2 A at 28 V DC (NO) conforming to IEC
    2 A at 250 V AC (NO) conforming to IEC
    1 A at 28 V DC (NC) conforming to IEC
    1 A at 250 V AC (NC) conforming to IEC
    3 A at 28 V DC conforming to UL
    3 A at 277 V AC conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    3 A at 250 V AC
    3 A at 28 V DC
    maximum switching capacity
    750 VA/84 W
    minimum switching capacity
    15 mW at 3 mA, 5 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load depending on mounting position and working environment
    average coil consumption in W
    0.9 W
    drop-out voltage threshold
    >= 0.1 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    160 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    9.6...13.2 V DC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    product weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection insulation
    2000 V AC between coil and contact with reinforced insulation
    2000 V AC between poles with basic insulation
    product certifications
    REACH
    CE
    CSA
    GOST
    RoHS
    UL
    Lloyd's
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles not operating)
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn in operation
    30 gn not operating
    pollution degree
    2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0848  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RXM RXZE (Version 1.0)
    Date 4/20/16
    Size 223 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Zelio RXM... miniature plug-in relay, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /