Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RXM2AB1BD Image

RXM2AB1BD

Schneider Electric RXM2AB1BD Image
RXM2AB1BD

Miniature Plug-in relay - Zelio RXM 2 C/O 24 V DC 12 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    12 A at -40...55 °C
    status LED
    Without
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    4 kV for 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    12 A at 28 V DC (NO) conforming to IEC
    12 A at 250 V AC (NO) conforming to IEC
    6 A at 28 V DC (NC) conforming to IEC
    6 A at 250 V AC (NC) conforming to IEC
    12 A at 28 V DC conforming to UL
    12 A at 277 V AC conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    12 A at 250 V AC
    12 A at 28 V DC
    maximum switching capacity
    3000 VA/336 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in W
    0.9 W
    drop-out voltage threshold
    >= 0.1 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    650 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    19.2...26.4 V DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    product weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection insulation
    2000 V AC between coil and contact with reinforced insulation
    2000 V AC between poles with basic insulation
    product certifications
    GOST
    UL
    RoHS
    REACH
    CE
    CSA
    Lloyd's
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles not operating)
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn in operation
    30 gn not operating
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Relais électromécaniques Zelio relay (Version 3.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for RXM2AB1BD: Miniature Plug-in relay - Zelio RXM 2 C/O 24 V DC 12 A (Version 1.0)
    RXM miniature relay (Version 1.1)
    Date 9/12/07
    Size 1.4 KB
    Date 9/12/07
    Size 34.5 KB
    Date 9/12/07
    Size 6.3 KB
    Date 9/12/07
    Size 29.4 KB
    CAD file (on TraceParts) for RXM2AB1BD: Miniature Plug-in relay - Zelio RXM 2 C/O 24 V DC 12 A (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    UL LISTED Certificate RPM, RUMC, RUMF, RXM, RPF (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RXM RXZE (Version 1.0)
    Date 4/20/16
    Size 223 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Lloyds Register - Zelio Relay RXM RXZE relays and sockets (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Zelio Relay - RXM.AB Miniature Plug-in Relay, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /