Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RXL4A06B1E7 Image
Discontinued

RXL4A06B1E7

Schneider Electric RXL4A06B1E7 Image
Discontinued
RXL4A06B1E7

miniature plug-in relay - Zelio RXL - 4 C/O - 48 V AC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

RXL4A06B1E7 is replaced by:
Product
Qty
RXM4AB1E7
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 28 February 2006
1
  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    4 C/O
    [Uc] control circuit voltage
    48 V AC, 50/60 Hz
    [Ithe] conventional enclosed thermal current
    6 A at -40...55 °C
    status LED
    Without
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    [Uimp] rated impulse withstand voltage
    2.5 kV for 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    3 A at 28 V DC (NC) conforming to IEC
    3 A at 250 V AC (NC) conforming to IEC
    6 A at 28 V DC (NO) conforming to IEC
    6 A at 250 V AC (NO) conforming to IEC
    6 A at 277 V AC conforming to UL
    8 A at 30 V DC conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    6 A at 250 V AC
    6 A at 28 V DC
    maximum switching capacity
    1500 VA/168 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in VA
    1.2 at 60 Hz
    average consumption
    1.2 VA 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    710 Ohm at 20 °C +/- 15 %
    rated operational voltage limits
    38.4...52.8 V AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    product weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection insulation
    2000 V AC between coil and contact with reinforced insulation
    2000 V AC between poles with basic insulation
    product certifications
    CSA
    UL
    CE
    GOST
    Lloyd's
    REACH
    RoHS
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles not operating)
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    shock resistance
    10 gn in operation
    30 gn not operating
    pollution degree
    2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /