Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TwinBus - call interface relay - 24 AC/DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TwinBus
    product or component type
    Call interface relay
    product specific application
    For controlling external signalling device with separate power supply
    Complementary
    product destination
    Indoor telephone
    Handsfree intercom unit
    Compact intercom unit
    output contacts
    1 NO
    switching voltage
    24 V AC/DC
    product weight
    0.076 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1201  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    User guide
    Date
    Size
    Add to My Documents
    TwinBus manual RTY 17646 0001 (Version 0)
    Date 11/15/08
    Size 768.2 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TWINBUS indoor telephone (Version 1.0)
    Date 11/22/11
    Size 167.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /