Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RSL1GB4JD Image

RSL1GB4JD

Schneider Electric RSL1GB4JD Image
RSL1GB4JD

slim interface plug-in relay - Zelio RSL - 1 C/O low level - 12 V DC - 6 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Slim interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Low level
    [Uc] control circuit voltage
    12 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40...55 °C
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat (PCB type)
    average resistance
    848 Ohm at 23 °C +/- 10 %
    rated operational voltage limits
    9...16.8 V DC
    [Ui] rated insulation voltage
    277 V conforming to cUL
    250 V conforming to EN/IEC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC
    contacts material
    Silver alloy - gold plated (AgSnO2)
    [Ie] rated operational current
    6 A (AC-1/DC-1) conforming to IEC/UL
    minimum switching current
    1 mA
    maximum switching voltage
    277 V
    Minimum switching voltage
    24 V
    maximum switching capacity
    1500 VA
    50 W
    minimum switching capacity
    24 mW
    operating rate
    <= 360 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles (6 A at 250 V, AC-1) C/O
    operating time
    5 ms reset
    12 ms
    protection category
    RT III
    test levels
    Level A group mounting
    operating position
    Any position
    width
    5 mm
    height
    28 mm
    depth
    18.5 mm
    terminals description ISO n°1
    (11-12-14)OC
    (A1-A2)CO
    product weight
    0.0054 kg
    load current
    6 A at 250 V AC for 0.5 mm mounting distance
    average coil consumption
    0.17 W
    drop-out voltage threshold
    >= 0.05 Uc
    safety reliability data
    B10d = 60000
    mounting support
    Socket or PCB
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC (between contacts)
    4000 V AC (between coil and contact)
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    EAC
    CSA
    UL
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    +/- 1 mm (f = 10...55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    5 gn for 11 ms not operating conforming to EN/IEC 60068-2-27
    5 gn for 11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1417  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Catalogue Relais électromécaniques Zelio relay (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Recognized RSZE1S35M, RSZE1S48M, RSL1, RXG, RXM2CB, RXM4CB, RSB (Version 1.0)
    CSA Certificate RSL1 (Version 1.0)
    Date 1/24/14
    Size 215 B
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    CSA Certificate RSB1, RSB2, RSL1 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RSL RSLZ (Version 1.0)
    Date 4/20/16
    Size 217.1 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Slim Interface Relays, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RSL... Slim Interface Relays - ZELIO Relays, Product Environmental Profile (Version 1.0)
    Slim Interface Relays, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay with Flat Pins (PCB Type)


    (1):
    5.04 mm / 0.19 in.


  • Connections and Schema

    Wiring Diagram
    Relay with Flat Pins (PCB Type)

    1 C/O contact



  • Performance Curves

    Curves for Resistive Load
    Maximum Switching Capacity on DC Load

    Resistive load


    X
    DC Current
    Y
    DC Voltage

    Electrical Durability

    Only tested at 6A/250VAC, projection for the rest

    250 Vac Resistive load


    X
    Switching current (A)
    Y
    Cycles

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /