Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

power plug-in relay - Zelio RPM - 1 C/O - 24 V DC - 15 A - with LED

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPM
    contacts type and composition
    1 C/O
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    15 A at -40...55 °C
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    4 kV for 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    15 A at 277 V AC conforming to UL
    7.5 A at 28 V DC (NC) conforming to IEC
    15 A at 250 V AC (NO) conforming to IEC
    7.5 A at 250 V AC (NC) conforming to IEC
    15 A at 28 V DC (NO) conforming to IEC
    15 A at 28 V DC conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    Resistive load current
    15 A at 250 V AC
    15 A at 28 V DC
    maximum switching capacity
    3750 VA
    420 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption
    1.1 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    rated operational voltage limits
    19.2...26.4 V DC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    safety reliability data
    B10d = 100000
    product weight
    0.026 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    2000 V AC between coil and contact with reinforced insulation
    1500 V AC between contacts with micro disconnection insulation
    standards
    UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    product certifications
    RoHS
    UL
    REACH
    CSA
    EAC
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 5 cycles not operating)
    Degree of protection (Housing only)
    IP40 conforming to EN/IEC 60529
    shock resistance
    30 gn not operating
    15 gn in operation
    pollution degree
    3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Relais électromécaniques Zelio relay (Version 3.0)
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RPM12BD: power plug-in relay - Zelio RPM - 1 C/O - 24 V DC - 15 A - with LED (Version 2.0)
    CAD for RPM12BD: power plug-in relay - Zelio RPM - 1 C/O - 24 V DC - 15 A - with LED (Version 1.0)
    RPM1 power relay (Version 1.1)
    Date 12/13/17
    Size 1.4 KB
    Date 12/13/17
    Size 33 KB
    Date 12/13/17
    Size 6 KB
    Date 12/13/17
    Size 30 KB
    Certificate
    Date
    Size
    Add to My Documents
    UL LISTED Certificate RPM, RUMC, RUMF, RXM, RPF (Version 1.0)
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RPM RPZF (Version 1.0)
    Date 10/23/18
    Size 218.6 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RPM... Zelio relays - Power Plug-in Relay, Product End-of-Life Instructions (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.