Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric RMNF22TB30 Image

View all Zelio Control Relays

Zelio Control Relays - RMNF22TB30

Electrical

Schneider Electric RMNF22TB30 Image
View all Zelio Control Relays

Zelio Control Relays - RMNF22TB30

Electrical

NFC Control 3-Phases Multifunction Monitoring Relay with Alarm combination

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Control
    product or component type
    Monitoring relay
    relay type
    Control relay
    network number of phases
    3 phases
    relay name
    RMNF22
    relay monitored parameters
    Asymmetry
    Overfrequency and underfrequency 50 or 60 Hz
    Phase failure detection
    Phase sequence
    Undervoltage detection
    Overvoltage detection
    operating system
    Android
    software version
    V4.4 and above
    software designation
    Zelio NFC (downloadable from Google Play store)
    product compatibility
    NFC enabled mobile device
    time delay type
    On-delay 0.1 s...60 min, +/- 1.5 % setting value
    Off-delay 0.1 s...60 min, +/- 1.5 % setting value
    switching capacity in VA
    2000 VA
    Complementary
    maximum operating frequency
    13.56 MHz
    nominal power
    0.0002 mW
    reset time
    1500 ms at maximum voltage
    maximum switching voltage
    250 V AC
    minimum switching current
    100 mA at 6 V
    maximum switching current
    8 A AC
    [Us] rated supply voltage
    208...480 V AC line
    120...277 V AC phase
    supply voltage limits
    166.4...576 V AC +/- 20 % line
    96...332.4 V AC +/- 20 % phase
    power consumption in VA
    0...4 VA at 480 V AC 60 Hz
    on-load factor
    100 %
    supply frequency
    50...60 Hz
    output contacts
    2 C/O
    setting accuracy of time delay
    +/- 3 % for 10 s...1 h time delay range at 25 °C
    +/- 300 % for 10 s time delay range at 25 °C
    hysteresis
    0...3 % of fixed for phase failure detection
    alarm threshold
    166...576 V adjustable undervoltage detection
    96...332 V adjustable overvoltage detection
    5...150 V adjustable asymmetry
    45...66 Hz adjustable overfrequency or underfrequency
    run-up delay at power-up
    650 ms
    measuring cycle
    <= 150 ms measurement cycle as true rms value
    repeat accuracy
    +/- 3 % for time delay
    +/- 0.5 % for input and measurement circuit
    measurement error
    < 0.05 %/°C with temperature variation
    < 1 % over the whole range with voltage variation
    response time
    <= 300 ms
    insulation resistance
    > 100 MOhm at 500 V DC conforming to IEC 60255-27
    [Ui] rated insulation voltage
    400 V
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    dielectric test voltage
    2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
    mounting position
    Any position
    connections - terminals
    Screw terminals, clamping capacity: 2 x 0.5...2 x 2.5 mm², AWG 20...AWG 14 solid without cable end
    Screw terminals, clamping capacity: 2 x 0.5...2 x 1.5 mm², AWG 20...AWG 16 flexible with cable end
    Screw terminals, clamping capacity: 1 x 0.5...1 x 3.3 mm², AWG 20...AWG 12 solid without cable end
    Screw terminals, clamping capacity: 1 x 0.5...1 x 2.5 mm², AWG 20...AWG 14 flexible with cable end
    tightening torque
    0.6...1 N.m conforming to IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    Un, green LED: (steady) for power ON
    R1, amber LED: (steady) for relay energised
    R1, amber LED: (blinking) for timing in progress
    R2, amber LED: (steady) for relay energised
    R2, amber LED: (blinking) for timing in progress
    PL, red LED: (steady) for alarm phase failure triggered
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    utilisation category
    AC-1 conforming to IEC 60947-4-1
    DC-1 conforming to IEC 60947-4-1
    AC-15 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    8 A
    contacts material
    Cadmium free
    width
    22.5 mm
    height
    90 mm
    depth
    99 mm
    product weight
    0.125 kg
    Environment
    immunity to microbreaks
    10 ms
    electromagnetic compatibility
    Conducted and radiated emissions class B conforming to CISPR 22
    Immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1
    Conducted and radiated emissions class B group 1 conforming to CISPR 11
    Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level: 4 kV criteria B (direct) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 2 kV criteria B (capacitive coupling) conforming to IEC 61000-4-4
    Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
    Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
    Voltage interruptions - test level: 0 % criteria C (250/300 cycles) conforming to IEC 61000-4-29
    Conducted RF disturbances level 3 conforming to IEC 61000-4-6
    Magnetic field at power frequency - test level: 30 A/m (continuous)-300 A/m (1-3 s) level 4 conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test - test level: 0 % (0.5...25 cycles) conforming to IEC 61000-4-11
    Voltage dips and interruptions immunity test - test level: 40 % (10/12 cycles) conforming to IEC 61000-4-11
    Voltage dips and interruptions immunity test - test level: 70 % (25/30 cycles) conforming to IEC 61000-4-11
    1 MHz damped oscillating wave - test level: 2.5 kV CM, 1 kV DM criteria B conforming to IEC 61000-4-18
    Conducted EMC (GL section 21)
    Radiated EMC (GL section 22)
    Emission standard for industrial environments conforming to EN/IEC 61000-6-4
    Emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3
    Immunity for industrial environments conforming to EN/IEC 61000-6-2
    standards
    EN/IEC 60255-1
    product certifications
    CCC
    CE
    CSA
    UL
    RCM
    EAC
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    2015/863/EU - RoHS directive
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -20...60 °C
    relative humidity
    93...97 % at 25...55 °C conforming to IEC 60068-2-30
    vibration resistance
    0.075 mm (f= 10...58.1 Hz) not in operation conforming to IEC 60068-2-6
    1 gn (f= 58.1...150 Hz) not in operation conforming to IEC 60068-2-6
    0.035 mm (f= 10...60.1 Hz) in operation conforming to IEC 60068-2-6
    0.5 gn (f= 60...150 Hz) in operation conforming to IEC 60068-2-6
    1 gn (f= 9...35 Hz) conforming to IEC 60068-3-3
    shock resistance
    15 gn 11 ms not in operation IEC 60068-2-27
    5 gn 11 ms in operation IEC 60068-2-27
    10 gn 16 ms not in operation IEC 60068-2-29
    IP degree of protection
    IP40 housing conforming to IEC 60529
    IP20 terminals conforming to IEC 60529
    IP40 front panel conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60664-1
    3 conforming to UL 508
    overvoltage category
    III conforming to UL 508
    III conforming to IEC 60664-1
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Rail Mounting



  • Connections and Schema

    3-Phase Control Relay


    L1, L2, L3, (N) :
    Supply to be monitored (with or without neutral)
    12, 11, 14 :
    1st C/O contact of output relay
    22, 21, 24 :
    2nd C/O contact of output relay


  • Technical Description

    Function Diagrams
    Phase Loss and Phase Sequence


    Tr : Response after crossing of threshold (< 300ms)

    L1, L2, L3 : Phases of the supply voltage monitored

    Alarm status:

    • White color: Alarm triggered

    • Black color: Alarm not triggered

    (1) : Alarm

    Overvoltage & Undervoltage


    >U : Overvoltage threshold

    H : Hysteresis

    U< : Undervoltage threshold

    L1, L2, L3 : Phases of the supply voltage monitored

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm

    Asymmetry


    L1, L2, L3 : Phases of the supply voltage monitored

    A : Asymmetry threshold (adjustable from 5...150V of the nominal supply voltage)

    H : Hysteresis

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm

    Over Frequency & Under Frequency


    >F : Over frequency threshold

    H : Hysteresis

    F< : Under frequency threshold

    L1, L2, L3 : Line frequency

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm