Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Analog
Schneider Electric RMCL55BD Image

RMCL55BD

Schneider Electric RMCL55BD Image
RMCL55BD

Isoled Analog Converter - 0..20 mA - for Zelio Analog

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Analog
    product or component type
    Voltage/current converter
    analogue input type
    Current 0...20 mA
    Current 4...20 mA
    Voltage +/- 10 V DC
    Voltage 0...10 V DC
    analogue output type
    Current 0...20 mA <= 500 Ohm switchable
    Current 4...20 mA <= 500 Ohm switchable
    Voltage +/- 10 V >= 100 kOhm switchable
    Voltage 0...10 V >= 100 kOhm switchable
    Complementary
    protection type
    Overvoltage protection on output (+/- 30 V)
    Reverse polarity protection on output
    Short-circuit protection on output
    abnormal analogue output voltage
    11...15 V, output selected - 10...10 V, when no input or input wire broken, input selected is voltage
    11...15 V, output selected 0...10 V, when no input or input wire broken, input selected is voltage
    -15...0 V, output selected 0...20 mA, when no input or input wire broken, input selected is current
    -15...0 V, output selected 4...20 mA, when no input or input wire broken, input selected is current
    abnormal analogue output current
    22...30 mA, output selected 0...20 mA, when no input or input wire broken, input selected is voltage
    22...30 mA, output selected 4...20 mA, when no input or input wire broken, input selected is voltage
    0...-30 mA, output selected 0...20 mA, when no input or input wire broken, input selected is current
    4...-30 mA, output selected 4...20 mA, when no input or input wire broken, input selected is current
    [Us] rated supply voltage
    24 V DC +/- 20 %, isolated
    current consumption
    <= 70 mA for voltage output
    <= 90 mA for current output
    local signalling
    LED green (power ON)
    measurement error
    +/- 1 % of full scale at 20 °C
    +/- 10 % of full scale at 20 °C (electromagnetic interference of 10 V/m)
    repeat accuracy
    +/- 0.2 % full scale at 20 °C
    +/- 0.6 % full scale at 60 °C
    temperature coefficient
    200 ppm/°C
    clamping connection capacity
    2 x 1.5 mm²
    1 x 2.5 mm²
    tightening torque
    0.6...1.1 N.m
    marking
    CE
    surge withstand
    0.5 kV for 1.2/50 µs conforming to IEC 61000-4-5
    [Ui] rated insulation voltage
    2 kV
    fixing mode
    By screws, mounting plate
    Clip-on, 35 mm symmetrical DIN rail
    safety reliability data
    MTTFd = 21.6 years
    B10d = 20000
    product weight
    0.12 kg
    Environment
    standards
    IEC 60584-1
    IEC 60947-1
    product certifications
    UL
    CSA
    GL
    IP degree of protection
    IP20 terminal block
    IP50 housing
    fire resistance
    850 °C conforming to IEC 60695-2-1
    850 °C conforming to UL
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f = 10...100 Hz) conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV (in contact) conforming to IEC 61000-4-2 level 3
    8 kV (in air) conforming to IEC 61000-4-2 level 3
    resistance to fast transients
    1 kV on input-output conforming to IEC 61000-4-4
    2 kV on power supply conforming to IEC 61000-4-4
    disturbance radiated/conducted
    CISPR 22 group 1 - class B
    CISPR 11
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    0...50 °C (mounting side by side)
    0...60 °C (2 cm spacing)
    pollution degree
    2 conforming to IEC 60664-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Modules logiques Zelio Logic (Version 3.1)
    Date 7/20/18
    Size 5.6 MB
    Smart Relays - Zelio Logic (Version 3.1)
    Date 7/20/18
    Size 5.7 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD for RMCL55BD: Isoled Analog Converter - 0..20 mA - for Zelio Analog (Version 1.0)
    CAD file (on TraceParts) for RMCL55BD: Isoled Analog Converter - 0..20 mA - for Zelio Analog (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate RMPT, RMT, RMC (Version 1.0)
    UL Listed RMPT RMT RMC (Version 1.0)
    Date 3/11/04
    Size 311 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Zelio Analog Converters-RMPT RMT RMC (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Zelio Analog Interface, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Zelio Analog Interface, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /