Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric RM6000IC Image

View all RM6

RM6 - RM6000IC

Function type

Schneider Electric RM6000IC Image
View all RM6
RM6 - RM6000IC
Function type

RM6 Gas Insulated Switchgear - Ic function - bus coupler by switch-disconnector

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    RM6
    product or component type
    Bus coupler with switch disconnector
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] rated voltage
    12...24 kV
    [Ir] rated current
    630 A
    [Icw] rated short-time withstand current
    16 kA at 1 s
    20 kA at 1 s
    20 kA at 3 s
    21 kA at 1 s
    21 kA at 3 s
    25 kA at 1 s
    internal arc
    12.5 kA at 0.7 s
    20 kA at 1 s
    Complementary
    bushing type
    Type C
    cable entry
    Three core
    Single core
    control type
    Manuel
    Motor mechanism 24...220 V at DC
    Motor mechanism 120...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC
    local signalling
    Voltage presence indicator light
    Environment
    height
    1142 mm
    width
    632 mm
    depth
    710 mm
    standards
    IEC 62271-100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    RM6 catalog (Version 10.0)
    Date 12/13/18
    Size 7.7 MB
    CAD
    Date
    Size
    Add to My Documents
    SEEFDE-IC (Version 1.0)
    Date 9/12/18
    Size 1.6 KB
    Date 9/12/18
    Size 32.6 KB
    Date 9/12/18
    Size 30.4 KB
    Date 9/12/18
    Size 20.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.