Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

RM6 Gas Insulated Switchgear - I function - switch-disconnector

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    RM6
    product or component type
    Switch disconnector
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] rated voltage
    12...24 kV
    [Ir] rated current
    400 A
    630 A
    [Icw] rated short-time withstand current
    12.5 kA at 1 s
    16 kA at 1 s
    20 kA at 1 s
    20 kA at 3 s
    21 kA at 1 s
    21 kA at 3 s
    25 kA at 1 s
    internal arc
    12.5 kA at 0.7 s
    20 kA at 1 s
    arc killer
    Standard arc killer
    Complementary
    bushing type
    Type C
    5/8" conforming to ANSI
    Type B
    interlocking type
    ESW
    ESW + LBSW
    cable entry
    Three core
    Single core
    control type
    Manuel
    Motor mechanism 24...220 V at DC
    Motor mechanism 120...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC
    current transformer type
    : T200I
    : T300
    local signalling
    F21D
    Voltage presence indicator light
    F22D
    F23D
    F23DM
    Environment
    height
    1142 mm
    width
    472 mm
    depth
    710 mm
    standards
    IEC 62271-100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    RM6 catalog (Version 10.0)
    Date 12/13/18
    Size 7.7 MB
    CAD
    Date
    Size
    Add to My Documents
    Single Line Diagram DE-I (Version 1.0)
    Date 9/12/18
    Size 33 KB
    Date 9/12/18
    Size 11.5 KB
    Date 9/12/18
    Size 32.1 KB
    Date 9/12/18
    Size 2.4 KB
    Single Line Diagram NE-I (Version 1.0)
    Date 9/13/18
    Size 22.2 KB
    Date 9/13/18
    Size 27.6 KB
    Date 9/13/18
    Size 1.9 KB
    Date 9/13/18
    Size 10.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.