Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

RM6 Gas Insulated Switchgear - B function - circuit breaker 630A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    RM6
    product or component type
    Circuit-breaker
    network type
    AC
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    12...24 kV
    Rated normal current (Ir)
    630 A
    rated short-time withstand current (Ik)
    20 kA 3 s
    16 kA 1 s
    21 kA 1 s
    21 kA 3 s
    25 kA 1 s
    20 kA 1 s
    internal arc
    12.5 kA at 0.7 s
    20 kA at 1 s
    Complementary
    bushing type
    Type C
    5/8" conforming to ANSI
    interlocking type
    ESW
    ESW + LBSW
    cable entry
    Three core
    Single core
    relay type
    Current control relay VIP 400 with CUBR sensor
    Current control relay VIP 410A with CUBR sensor
    Current control relay VIP 410E with CUBR sensor
    control type
    Manuel
    Motor mechanism 24...220 V at DC
    Motor mechanism 120...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC
    local signalling
    Voltage presence indicator light
    Environment
    height
    1142 mm
    width
    572 mm
    standards
    IEC 62271-100
    depth
    710 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    RM6 catalog (Version 10.0)
    Date 12/13/18
    Size 7.7 MB
    CAD
    Date
    Size
    Add to My Documents
    DE-B (Version 1.0)
    Date 9/12/18
    Size 35.1 KB
    Date 9/12/18
    Size 32.8 KB
    Date 9/12/18
    Size 2.8 KB
    Date 9/12/18
    Size 12.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.