Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all RelayAux
Schneider Electric REL91281 Image

REL91281

Schneider Electric REL91281 Image
REL91281

RelayAux - fast trip and lockout relay - 8 C/O - pick-up time < 10 ms - 30 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    RelayAux
    product or component type
    Fast trip and lockout relay
    coil type
    Low consumption
    [Uc] control circuit voltage
    30 V DC (- 20 % + 10 % Un)
    type of connectors
    REL91351 (front connection socket)
    REL91360 (flush mounting socket)
    status LED
    Without
    control type
    Automatic reset
    Manual reset
    local signalling
    Red mechanical indicator for contact position
    Complementary
    contacts type and composition
    8 C/O
    insulation resistance measurements
    > 100 MOhm conforming to IEC 60255-5 at 500 V DC
    [Uimp] rated impulse withstand voltage
    5 kV during 1.2/50 µs conforming to IEC 60255-5
    contacts material
    AgNi
    permanent current
    10 A
    instantaneous current
    80 A during 200 ms
    200 A during 10 ms
    maximum making capacity
    40 A during 0.5 s at 110 V DC
    mechanical durability
    10000000 cycles
    consumption in permanence (Un)
    High consumption: <= 500 W - peak (< 2 ms)
    Low consumption: 1.4 W - permanent
    High consumption: <= 45 W
    pick-up time
    < 10 ms
    maximum contact resistance
    30 mOhm
    inter contact distance
    1.8 mm
    mechanical robustness
    Shocks 11 ms (5 gn) conforming to IEC 60068-2-27
    Bumps 16 ms (10 Gn) conforming to IEC 60068-2-29
    height
    50 mm
    width
    90 mm
    depth
    100.5 mm
    product weight
    0.6 kg
    Environment
    dielectric strength
    2 kV 50 Hz 1 min IEC 60255-5
    maximum relative humidity
    93 % 40 °C
    electromagnetic compatibility
    Conducted and radiated emissions criteria A conforming to EN 55022
    Conducted and radiated emissions criteria B conforming to EN 55022
    Electrostatic discharge (15 kV) level 4 air discharge conforming to IEC 61000-4-2
    Electrostatic discharge (8 kV) level 4 contact discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test (10 V/m, 80 MHz...1 GHz) level 3 conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test (10 V/m, 80 MHz...1 GHz) level 3 conforming to ENV 50204
    Electrical fast transient/burst immunity test (4 kV, 5 kHz) level 4 1 min conforming to IEC 61000-4-4
    Surge immunity test (2 kV) level 3 common mode conforming to IEC 61000-4-5
    Surge immunity test (1 kV) level 3 differential mode conforming to IEC 61000-4-5
    Conducted RF disturbances (10 V, 0.15...80 MHz) level 3 conforming to IEC 61000-4-6
    Magnetic field at power frequency (100 A/m) level 5 continuous conforming to IEC 61000-4-8
    Magnetic field at power frequency (1000 A/m) level 5 2 s conforming to IEC 61000-4-8
    Damped oscillating waves (2.5 kV, 1 MHz) level 3 common mode conforming to IEC 60255-22-1
    Damped oscillating waves (1 kV, 1 MHz) level 3 differential mode conforming to IEC 60255-22-1
    environmental characteristic
    Exposure to cold in operation IEC 60068-2-1
    Exposure to cold in storage IEC 60068-2-1
    Continuous exposure to damp heat in storage 56 d (93 %) conforming to 40 °C IEC 60068-2-78
    Salt mist in storage ISO 9227
    Exposure to dry heat in operation IEC 60068-2-2
    Exposure to dry heat in storage IEC 60068-2-2
    vibration resistance
    1 gn 58...150 Hz conforming to IEC 60068-2-1
    +/- 0.075 mm 10...58 Hz conforming to IEC 60068-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -25...70 °C
    fire resistance
    850 °C during 30 s
    operating altitude
    < 2000 m
    directives
    89/336/EEC - electromagnetic compatibility
    93/68/EEC - low voltage directive
    92/31/EEC - electromagnetic compatibility
    72/23/EEC - low voltage directive
    product certifications
    CE
    RoHS
    UL listed file E322124
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    RelayAux for tripping and control applications (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    RelayAux Dimension Drawing CAD - 5 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /