Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Flush mounting kit
    Environment
    pollution degree
    2
    ambient air temperature for operation
    -40...70 °C
    height
    100 mm
    width
    90 mm
    depth
    160 mm
    product weight
    0.2 kg
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    V125 panel mounting instructions (Version 125)
    Date 8/22/18
    Size 695.5 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    VAMP 125 Unit for flexible arc flash protection (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.