Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy ARC
    device short name
    V125
    number of inputs
    3 binary
    1 binary current input
    4 arc sensor
    number of outputs
    1 relay
    2 binary
    1 IGBT
    relay application
    Arc flash
    type of measurement
    Arc
    power supply
    24...240 V AC/DC
    protection type
    Arc suppression
    control functions
    Switchgear internal arc detection
    Complementary
    height
    135 mm total
    width
    70 mm total
    depth
    123 mm total
    product weight
    0.9 kg
    HMI
    LED
    mounting
    Flush
    DIN rail
    mounting support
    Panel
    Environment
    standards
    IEC 62271-200
    ambient air temperature for operation
    -40...65 °C
    ambient air temperature for storage
    -40...80 °C
    IP degree of protection
    IP20 IEC 60529
    relative humidity
    95 % without condensation
    operating altitude
    <= 2000 m
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    VAMP 125 Arc Flash Protection Unit User Manual (Version 125)
    Technical leaflet
    Date
    Size
    Add to My Documents
    VAMP 125 Unit for flexible arc flash protection (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.