Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Easergy P3F30 24-48V 22DI 13DO 3CT 4VT 2Io 2RJ45 DI24V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy P3
    product or component type
    Protection relay
    relay application
    Feeder
    product reference
    P3F30-DGGIA-AAENA-BAAAA
    power supply
    24...48 V DC
    measuring inputs
    Phase current : 1/5 A CT (x3)
    Voltage : 100 V/110 V VT (x4)
    Residual current : 5/1 A CT (x1)
    Residual current : 1/0.2 A CT (x1)
    number of sensors
    0 temperature sensor(s)
    0 arc sensor(s)
    number of Digital Inputs (DI)
    22
    number of Digital Outputs (DO)
    1 watchdog
    13
    number of analogue inputs
    0
    number of analogue outputs
    0
    communication ports
    1 x USB port (front)
    2 x RJ45 (rear)
    communication protocols
    IEC 61850 ed. 2
    Modbus TCP
    IEC 61850 ed. 1
    IEC 60870-5-101
    Ethernet/IP
    DNP3 TCP
    redundancy communication port protocol
    PRP
    RSTP
    cybersecurity
    Port hardening
    Password protection
    protection functions
    Cold load pick-up
    Switch ON to fault (SOTF)
    Phase overcurrent ANSI:50/51
    Directional phase overcurrent ANSI:67
    Earth fault overcurrent ANSI:50N/51N
    Directional earth fault ANSI:67N
    Transient earth fault ANSI:67NI
    Broken conductor ANSI:46 I2/I1
    Breaker failure ANSI:50BF
    Directional active underpower ANSI:37P
    Recloser ANSI:79
    Phase undercurrent ANSI:37
    Excessive starting time, locked rotor ANSI:48/51LR
    Motor restart inhibition ANSI:66
    Capacitor overvoltage ANSI:59C
    Negative sequence overcurrent ANSI:46
    Overvoltage ANSI:59
    Undervoltage ANSI:27
    Positive sequence undervoltage ANSI:27P
    Earth fault overvoltage ANSI:59N
    Underfrequency ANSI:81/81N
    Rate of change of frequency ANSI:81R
    Synchro-check ANSI:25
    Lockout relay ANSI:86
    H2 detection
    H5 detection
    Programmable stages ANSI:99
    Programmable curve
    CT supervision ANSI:60
    Fault locator ANSI:21FL
    Capacitor bank unbalance ANSI:51C
    VT supervision ANSI:60
    H2 detection ANSI:68H2
    H5 detection ANSI:68H5
    arc flash protection
    No
    measurement functions
    Reactive energy
    Short circuit fault reactance
    Earth fault reactance
    RMS active power
    RMS reactive power
    RMS apparent power
    Cos φ
    Tan φ
    Power angle
    Voltage interruption
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Voltage phase to earth
    Voltage phase to phase
    Voltage zero sequence
    Voltage positive sequence
    Voltage negative sequence
    Voltage ratio of negative and positive
    Current 2nd, 15th harmonics with THD
    Voltage 2nd, 15th harmonics with THD
    Condition monitoring CB wear
    Fault location current
    Voltage phasor diagram view
    Current phasor diagram view
    Frequency
    Active power
    Power factor
    Active energy
    Reactive power
    Apparent power
    control functions
    Local control on single-line diagram
    Local control with I/O keys
    Local/remote control
    2 function keys
    Web-server
    Programmable switchgear interlocking
    Switchgear control and monitoring
    Mobile application with Easergy SmartApp
    Programmable logic
    controllable switchgear devices
    6 controlled + 8 displayed
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision ANSI:74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Event recording
    Disturbance recording
    Tripping context
    switchgear diagnosis type
    CT supervision
    CT/VT supervision ANSI:60
    Trip circuit supervision ANSI:TCS
    connections - terminals
    Screw removable digital input/output
    Pin removable voltage transformer
    Pin fixed current transformer
    Complementary
    digital inputs nominal operation voltage
    24...230 V AC/DC
    time synchronisation protocol
    SNTP
    web server
    Embedded HTTP server
    software name
    EcoStruxure Power Device
    ESetup Easergy Pro
    number of key
    2 customizable
    local signalling
    16 LEDs programmable
    2 LEDs
    height
    176 mm
    width
    270 mm
    depth
    230 mm
    product weight
    4.2 kg maximum
    Environment
    standards
    IEC
    electromagnetic compatibility
    Emission tests class A conforming to CISPR 11
    Emission tests class A conforming to CISPR 22
    Emission tests conforming to IEC/EN 60255-26 ed. 3
    EMC immunity conforming to IEC/EN 60255-26 ed. 3
    EMC immunity conforming to EN/IEC 61000-4-18
    EMC immunity level 4 conforming to EN/IEC 61000-4-2
    EMC immunity level 3 conforming to EN/IEC 61000-4-3
    EMC immunity level 4 conforming to EN/IEC 61000-4-4
    EMC immunity level 3 conforming to EN/IEC 61000-4-5
    EMC immunity level 3 conforming to EN/IEC 61000-4-6
    EMC immunity conforming to EN/IEC 61000-4-8
    EMC immunity level 5 conforming to EN/IEC 61000-4-9
    EMC immunity conforming to EN/IEC 61000-4-29
    EMC immunity conforming to EN/IEC 61000-4-11
    EMC immunity conforming to EN/IEC 61000-4-17
    mechanical robustness
    Vibrations class II conforming to IEC 60255-21-1
    Vibrations Fc conforming to IEC 60068-2-6
    Shocks class II conforming to IEC 60255-21-2
    Shocks Ea conforming to IEC 60068-2-27
    Seismic tests method A class II conforming to IEC 60255-21-3
    Bumps class II conforming to IEC 60255-21-2
    Bumps Ea conforming to IEC 60068-2-27
    climatic withstand
    Exposure to dry heat Bb conforming to EN/IEC 60068-2-2
    Exposure to cold Ad conforming to EN/IEC 60068-2-1
    Exposure to damp heat in service Db conforming to EN/IEC 60068-2-30
    Exposure to damp heat in service Cab conforming to EN/IEC 60068-2-78
    ambient air temperature for operation
    -40...65 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    relative humidity
    0...95 % without condensation
    maximum operating altitude
    2000 m
    protective treatment
    Conformal coating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1741  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • Documents and Downloads

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    WAVEWIN Data Management and Analysis System software (Version 6)
    eSetup Easergy Pro V2 (Version 2.0.0)
    Date 6/21/19
    Size 142.9 MB
    Catalogue
    Date
    Size
    Add to My Documents
    Easergy P3 Catalog (Version 2.2)
    Date 7/15/19
    Size 6 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for REL52116: Easergy P3F30 24-48V 22DI 13DO 3CT 4VT 2Io 2RJ45 DI24V (Version 2.0)
    Easergy P3 connection diagrams (Version 1.0)
    Date 12/20/18
    Size 15.2 MB
    Date 12/20/18
    Size 9.4 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    Product End of Life Instructions - Easergy P3x (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/21/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    ABS Marine Certificate Easergy P3 Protection Relays (Version 1.0)
    EU RO Mutual recognition Marine Certificate Easergy P3 protection relays (Version 1.0)
    DNV-GL Marine Certificate Easergy P3 protection relays (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Product Environmental Profile Easergy P3x30 (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Functional View



  • Dimensions Drawings

    Base Unit Dimensions