Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Easergy P5M30 48-250V 3CT 2Io 4VT 16DI-12DO RSTP Eth RJ45

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy P5
    product or component type
    Protection relay
    relay application
    Motor
    product reference
    P5M30-BACB-GABAH-AAAA
    mounting case size
    30TE
    device mounting
    Flush
    mounting mode
    Withdrawable
    power supply
    100...230 V AC
    48...250 V DC
    measuring inputs
    Phase current : 1/5 A CT (x3)
    Residual current : 1/5 A CT (x1)
    Residual current : 1 A CT (x1)
    Voltage : VT (x4)
    number of sensors
    0 temperature sensor(s)
    0 arc sensor(s)
    number of Digital Inputs (DI)
    16
    number of Digital Outputs (DO)
    1 watchdog
    11 DO
    number of analogue inputs
    0
    number of analogue outputs
    0
    communication ports
    2 x RJ45 (rear)
    2 x USB port (front)
    1 x extension port with backup memory (rear)
    communication protocols
    IEC 61850 ed. 2
    Modbus TCP
    IEC 61850 ed. 1
    DNP3 over ethernet
    Ethernet/IP
    redundancy communication port protocol
    RSTP
    cybersecurity
    Password protection
    Port hardening
    protection functions
    Cold load pick-up
    Switch ON to fault (SOTF)
    Phase overcurrent ANSI:50/51
    Directional phase overcurrent ANSI:67
    Earth fault overcurrent ANSI:50N/51N
    Directional earth fault ANSI:67N
    Transient earth fault ANSI:67NI
    Capacitor bank unbalance ANSI:2
    Broken conductor ANSI:46 I2/I1
    Breaker failure ANSI:50BF
    Directional active underpower ANSI:37P
    Recloser ANSI:79
    Negative sequence overcurrent ANSI:46
    Overvoltage ANSI:59
    Undervoltage ANSI:27
    Earth fault overvoltage ANSI:59N
    Underfrequency ANSI:81/81N
    Rate of change of frequency ANSI:81R
    Synchro-check ANSI:25
    Lockout relay ANSI:86
    H2 detection
    H5 detection
    Programmable stages ANSI:99
    Programmable curve
    VT supervision
    Fault locator ANSI:21FL
    CT supervision
    measurement functions
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Voltage zero sequence
    Voltage positive sequence
    Voltage negative sequence
    Current 2nd, 15th harmonics with THD
    Phasor diagram of currents or voltages
    Voltage 3-phase
    Voltage residual
    Frequency
    control functions
    Local/remote control
    Programmable switchgear interlocking
    Switchgear control and monitoring
    controllable switchgear devices
    6 controlled + 2 monitored objects
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision ANSI:74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Disturbance recording
    Tripping context
    Relay maintenance
    Event recording
    switchgear diagnosis type
    CT/VT supervision ANSI:60
    Trip circuit supervision ANSI:74
    connections - terminals
    Screw digital input/output
    Ring lugs analog inputs and outputs
    Complementary
    time synchronisation protocol
    SNTP
    web server
    Embedded HTTP server
    software name
    ESetup Easergy Pro virtual simulation test
    EcoStruxure Power Device
    number of key
    7 customizable
    local signalling
    LED 4
    LED 10 tri-colour programmable
    height
    176 mm
    width
    152 mm
    depth
    219 mm
    product weight
    3.5 kg
    Environment
    electromagnetic compatibility
    Emission tests class A conforming to CISPR 11
    Emission tests class A conforming to CISPR 22
    Emission tests conforming to IACS E10
    EMC immunity class 4 conforming to IEC 61000-4-2
    EMC immunity class 4 conforming to ANSI C37.90.3
    EMC immunity level 3 conforming to IEC 61000-4-3
    EMC immunity conforming to ANSI C37.90.2
    EMC immunity conforming to GOST 32137
    EMC immunity conforming to GOST 30804.4.3
    EMC immunity conforming to IACS E10
    EMC immunity level 5 conforming to IEC 61000-4-8
    EMC immunity level 5 conforming to IEC 61000-4-9
    EMC immunity level 5 conforming to IEC 61000-4-10
    EMC immunity level 3 conforming to IEC 61000-4-6
    EMC immunity level 3 conforming to IEC 61000-4-18
    EMC immunity conforming to ANSI C37.90.1
    EMC immunity conforming to IEC 61000-4-12
    EMC immunity conforming to GOST 30804.4.12
    EMC immunity level 4 conforming to IEC 61000-4-16
    EMC immunity level 4 conforming to IEC 61000-4-4
    EMC immunity level 4 conforming to IEC 61000-4-5
    mechanical robustness
    Vibrations class 2 conforming to IEC 60255-21-1
    Vibrations conforming to GOST 17516.1
    Vibrations conforming to IACS E10
    Shocks class 2 conforming to IEC 60255-21-2
    Earthquakes class 2 conforming to IEC 60255-21-3
    climatic withstand
    Salt mist conforming to IEC 60068-2-52
    Exposure to cold conforming to IEC 60068-2-1
    Exposure to dry heat conforming to IEC 60068-2-2
    Exposure to damp heat in service conforming to IEC 60068-2-78
    Exposure to damp heat in service conforming to IEC 60068-2-30
    Temperature variation conforming to IEC 60068-2-14
    Influence of corrosion/gas test 2 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 4 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 2 conforming to IEC 60721-3-3
    Influence of corrosion/gas test 4 conforming to IEC 60721-3-3
    ambient air temperature for operation
    -40...85 °C (16 h )
    -40...70 °C (96 h )
    ambient air temperature for storage
    -40...85 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    relative humidity
    0...93 % at 40 °C 56 days without condensation
    93...95 % at 25...55 °C 12 + 12 hours 6 cycles
    maximum operating altitude
    2000 m
    protective treatment
    Conformal coating IEC 60068-2-52 Kb/1
    Conformal coating IEC 60068-2-60 Ke
    Conformal coating IEC 60721-3-3 3C2
    Contractual warranty
    Warranty period
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Easergy P5 Catalog (Version 2.0)
    Date 5/28/19
    Size 4.9 MB
    Movies
    Date
    Size
    Add to My Documents
    Easergy P5 - HMI & Connections quick introduction (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.