Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MiCOM P521
Schneider Electric REL25103 Image
Discontinued

REL25103

Schneider Electric REL25103 Image
Discontinued
REL25103

P521 communication 1300nm single mode/single chanel - Modbus

Show more characteristics
REL25103  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P521
    device short name
    P521
    relay application
    Line differential
    protection type
    Recloser ANSI code: 79
    Earth fault ANSI code: 50N/51N
    Phase undercurrent ANSI code: 37
    Undervoltage ANSI code: 27
    Overvoltage ANSI code: 59
    Negative sequence/unbalance ANSI code: 46
    Thermal overload protection ANSI code: 49RMS
    Underfrequency ANSI code: 81L
    Breaker failure ANSI code: 50BF
    Directional earth fault ANSI code: 67N
    Overfrequency ANSI code: 81O
    Directional phase overcurrent ANSI code: 67
    Overcurrent ANSI code: 50/51
    Neutral voltage displacement ANSI code: 59N
    number of inputs
    4 current input CT...X/5 A and X/1 A
    5 voltage
    5 discrete
    number of outputs
    8 discrete
    communication port protocol
    DNP3
    IEC 60870-5-103
    Modbus RTU
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    CT/VT supervision
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS232
    RS485
    Environment
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL25103_ROHS_DECLARATION
    Description
    REL25103_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    REL25103_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    REL25103_ROHS_CHINA_DECLARATION
    Description
    REL25103_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    REL25103_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /