Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

P111 basic - 4BI 8BO - Ion 1/5A 0.05-12Ion - Vx 90-240VAC/250VDC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P11x
    device short name
    P111A
    relay application
    Feeder
    protection type
    Breaker failure 50BF
    Lockout 86
    Earth fault 50N/51N
    Negative sequence/unbalance 46
    Phase overcurrent 50/51
    Thermal overload protection 49RMS
    input output max capacity
    4 inputs + 8 outputs
    communication protocol
    Modbus RTU by RS485 in rear
    IEC 60870-5-103 by USB in front
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    Complementary
    [Us] rated supply voltage
    24...60 V DC 19...72 V
    60...250 V DC 48...300 V
    24...60 V AC 19...66 V
    90...240 V AC 71...265 V
    auxiliary supply
    90...240 V AC
    250 V DC
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording (6 s
    display type
    LCD display 2 lines of 16 characters ASCII (European characters) and 9 key
    earth current inputs
    Ion = 1/5 A (0.05...12 Ion)
    communication port support
    RS485
    USB
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    MiCOM P111Enh Manual (global file) P111Enh/EN/M version 1.3 (Version 2015)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /