Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Resi9 - comb busbar - 3L+N - 18 mm pitch - 18 modules - 63 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    3L + N
    Length in 18 mm modules
    18
    Complementary
    number of ways
    4 ways N + 3 L
    poles configuration for 1 way
    1 x 3P + N
    1 x 4P
    connection pitch
    18 mm
    connector type
    Fork
    distance between way
    72 mm
    marking
    N L1 L2 L3
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    63 A ( 40 °C )
    [Ue] rated operational voltage
    400 V AC Ph/Ph
    230 V AC Ph/N
    [Ui] rated insulation voltage
    500 V AC
    mounting mode
    Horizontal
    mounting location
    Bottom on biconnect
    9 mm pitches
    36
    width
    320 mm
    colour
    White ( RAL 9003 )
    range compatibility
    Acti 9 K60
    Resi9 MCB
    Resi9 RCBO
    Resi9 RCCB
    Resi9 SWITCH
    Environment
    standards
    IEC 61439-2
    IEC 60947-7-1
    product certifications
    CE
    fire resistance
    960 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - RESI9 & ACTI9 COMB BUSBAR (Version 1.0)
    Date 3/7/19
    Size 100.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.