Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Resi9 - comb busbar - 3L - 18 mm pitch - 18 modules - 63 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    3L
    Length in 18 mm modules
    18
    Complementary
    number of ways
    6 ways 3 L
    poles configuration for 1 way
    1 x 3P
    connection pitch
    18 mm
    connector type
    Fork
    distance between way
    54 mm
    marking
    L1 L2 L3
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    63 A ( 40 °C )
    [Ue] rated operational voltage
    400 V AC Ph/Ph
    [Ui] rated insulation voltage
    500 V AC
    mounting mode
    Horizontal
    mounting location
    Bottom on biconnect
    9 mm pitches
    36
    width
    320 mm
    colour
    White ( RAL 9003 )
    range compatibility
    Acti 9 K60
    Resi9 MCB
    Resi9 RCBO
    Resi9 RCCB
    Resi9 SWITCH
    Environment
    standards
    IEC 61439-2
    IEC 60947-7-1
    product certifications
    CE
    fire resistance
    960 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Resi9 Comb Busbar 3P 18 modules 63A (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/12/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - RESI9 & ACTI9 COMB BUSBAR (Version 1.0)
    Date 3/7/19
    Size 100.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/12/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.