Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Resi9
    product or component type
    Surge arrester
    device short name
    Resi9 Quick PF
    poles description
    1P + N
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    quality labels
    NF
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 10 kA N/PE
    Differential mode : 5 kA L/N
    [Imax] maximum discharge current
    Common mode : 10 kA N/PE
    Differential mode : 10 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 275 V N/PE
    Differential mode : 275 V L/N
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode N/PE
    <= 1.5 kV type 2 differential mode L/N
    [Ut] temporary overvoltage
    Withstand : 337 V L/N for 5 s
    Withstand : 442 V L/PE for 5 s
    Safe failure mode : 1200 V N/PE for 200 ms
    [If] follow current
    0.1 kA common mode N/PE
    disconnector device type
    Integrated circuit breaker Icu 6 kA
    [Isccr] short-circuit current rating
    6 kA
    local signalling
    Flag color: white/red
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    109.7 mm
    width
    36 mm
    depth
    72.1 mm
    colour
    White ( RAL 9003 )
    response time
    <= 25 ns
    [Ipe] Ground residual current
    <= 1 mA
    relative humidity
    5...95 %
    connections - terminals
    Tunnel type terminal, downside 2.5...25 mm²
    Tunnel type terminal, upside 2.5...25 mm²
    tightening torque
    2.5 N.m
    provided equipment
    Pre-fitted PE earth cable
    1 intermediary terminal block
    1 busbar with 9 mm pitch
    1 busbar with 18 mm pitch pre-wired
    Environment
    standards
    EN 61643-11 : 2012
    IEC 61643-11 : 2011
    IP degree of protection
    IP40 (in modular enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1312  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Resi 9 surge arrester 1P+N (Version 1.0)
    Date 2/27/12
    Size 49.2 KB
    Date 2/27/12
    Size 2.4 MB
    Date 2/27/12
    Size 126.8 KB
    Date 2/27/12
    Size 381.5 KB
    Resi 9 surge arrester 1P+N (Version 1.0)
    Date 2/27/12
    Size 134.3 KB
    Date 2/27/12
    Size 941.7 KB
    CAD file (on TraceParts) for R9L16610: Resi 9 modular surge arrester 1P+N (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Surge Arresters Resi9 Quick PF : Certificate EN 61643-11:2012 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_Declaration_iQuick-PF (Version 1.0)
    Date 7/8/19
    Size 190.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.