Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Resi9 Insulating plate PLUS 4x18 Modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product or component type
    Insulating plate
    accessory / separate part category
    Insulation accessory
    range compatibility
    Opale enclosure
    Resi9 enclosure
    Complementary
    number of horizontal rows
    4
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    72
    provided equipment
    2 x plug
    1 x plastic bottom
    product weight
    320 g
    width
    356 mm
    height
    625 mm
    depth
    12 mm
    Environment
    fire resistance
    750 °C conforming to EN/IEC 60695-2-11
    IP degree of protection
    IP30 conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    IK08 conforming to IEC 62262
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    Resi9 Functional insulating plate PLUS 4x18 Modules (Version 1.0)
    Resi9 Functional insulating plate PLUS 4x18 Modules (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.