Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Resi9 Protection
Schneider Electric R9D31225 Image

R9D31225

Schneider Electric R9D31225 Image
R9D31225

Resi9 - RCBO - 1P + N - 25 A - C Curve - AC type - 30 mA - 4500 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product name
    Resi9 RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device application
    Distribution
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    25 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA conforming to EN/IEC 61009-2-1
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    breaking capacity
    Icn 4500 A at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
    quality labels
    CEBEC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Bottom : biconnect
    9 mm pitches
    4
    height
    74 mm
    width
    36 mm
    depth
    90 mm
    product weight
    0.19 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals, top or bottom rigid wire(s)
    Tunnel type terminals, top or bottom flexible wire(s)
    wire stripping length
    14 mm (top or bottom)
    tightening torque
    2 N.m (top or bottom)
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    product certifications
    EAC
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -30...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1145  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Resi9 RCBO 1P+N 6A…32A 30mA (Version 1.0)
    Date 1/31/12
    Size 600.2 KB
    Date 1/31/12
    Size 148.2 KB
    CAD file (on TraceParts) for R9D31225: Resi9 - RCBO - 1P + N - 25 A - C Curve - AC type - 30 mA - 4500 A (Version 3.0)
    Resi9 RCBO 1P+N 6A…32A 30mA (Version 1.0)
    Date 1/31/12
    Size 472.9 KB
    Date 1/31/12
    Size 63.9 KB
    Date 1/31/12
    Size 3.2 MB
    Date 1/31/12
    Size 163.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    CEBEC Licence 20735 for Resi9-P4-RCBO according to EN61009-1 +A1 +A2 +A11 +A12 and EN61009-1-2 (Version 1.0)
    Certificate RCBO Resi9 P4-4500A according to IEC61009-1:ed3,am1;am2 and IEC61009-2-1:ed1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Resi9 RCBO - Installation instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16040502C for RCBO Resi9 DPN Vigi (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /