Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric PRMS044083 Image

View all Decor

PRMS044083

Schneider Electric PRMS044083 Image
View all Decor
PRMS044083

Decor - buzzer - complete product - 70 dB - 127 VAC - graphite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prime
    aesthetic name
    Decor
    product or component type
    Buzzer
    device application
    Signalling
    device presentation
    Complete product
    colour tint
    Graphite
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    130 mA
    rated power in VA
    16 VA
    acoustic level
    70 dB
    [Ue] rated operational voltage
    120 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    3 modules
    embedding depth
    27.1 mm
    depth
    36.1 mm
    length
    123 mm
    height
    9 mm
    width
    85 mm
    connections - terminals
    Pillar terminals
    cable cross section
    X 6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    environmental characteristic
    UV protection
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0844  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /