Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Decor - blind cover plate - pure white - 1 module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Blind cover plate
    colour tint
    Pure white
    type of packing
    Flow-pack
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1834  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /