Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Decor - buzzer - mechanism - 70 dB - 127 VAC - graphite - 1 module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Buzzer
    device presentation
    Mechanism
    colour tint
    Graphite
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    130 mA
    rated power in VA
    16.5 VA
    acoustic level
    70 dB
    [Ue] rated operational voltage
    127 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    27.1 mm
    depth
    36.1 mm
    length
    43.4 mm
    height
    36.1 mm
    width
    23.5 mm
    connections - terminals
    Pillar terminals
    cable cross section
    X 6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1142  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.