Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM0450151 Image

PRM0450151

Schneider Electric PRM0450151 Image
PRM0450151

Decor - 2-pole 1-way - mechanism - 25 A 250 V - white - 1 mod

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Control switch
    device presentation
    Mechanism
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    switch function
    2-pole 1-way
    local signalling
    Without pilot light
    [In] rated current
    25 A
    [Ue] rated operational voltage
    250 V, AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    3
    embedding depth
    28.3 mm
    depth
    42.5 mm
    length
    43.5 mm
    height
    42.5 mm
    width
    23.5 mm
    connections - terminals
    Pillar terminals
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    standards
    ABNT NBR NM 60.669
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1142  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /