Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric PRM0440081 Image

View all Decor

PRM0440081

Schneider Electric PRM0440081 Image
View all Decor
PRM0440081

Decor - buzzer - complete product - 70 dB - 220 VAC - pure white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Buzzer
    device presentation
    Complete product
    colour tint
    Pure white
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    130 mA
    rated power in VA
    16 VA
    acoustic level
    70 dB
    [Ue] rated operational voltage
    220 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    27.1 mm
    depth
    36.1 mm
    length
    123 mm
    height
    36 mm
    width
    85 mm
    connections - terminals
    Pillar terminals
    cable cross section
    X 6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    environmental characteristic
    UV protection
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /