Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA51818 Image

Range: Pragma

Flush mounting enclosures

PRA51818

Schneider Electric PRA51818 Image
Range: Pragma

Flush mounting enclosures

PRA51818

Pragma - single or three phase control block - flush - 18 modules - without door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Pragma
    product or component type
    Control block
    accessory / separate part category
    Installation accessory
    Network connection
    Single phase
    Three phase
    installed device
    DB 90
    Complementary
    range compatibility
    Pragma
    enclosure mounting
    Flush
    number of horizontal rows
    2
    9 mm pitches
    36
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    18
    provided equipment
    DIN rail 2 36
    enclosure material
    Technoplastic
    width
    426 mm
    height
    450 mm
    depth
    123 mm
    colour
    Titanium white
    Environment
    standards
    EN 60695-2-11
    product certifications
    EDF
    electrical insulation class
    Class II
    fire resistance
    Front face : 750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    PRAGMA 2R 18 FLUSH
    Date 8/17/12
    Size 388 KB
    Date 8/17/12
    Size 298.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 978.2 KB
    Date 6/20/18
    Size 3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 1/13/12
    Size 178.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/17
    Size 269.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.