Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA51813 Image

Range: Pragma

Flush mounting enclosures

PRA51813

Schneider Electric PRA51813 Image
Range: Pragma

Flush mounting enclosures

PRA51813

Pragma - single or three phase control block - flush - 13 modules - without door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Pragma
    product or component type
    Control block
    accessory / separate part category
    Installation accessory
    Network connection
    Single phase
    Three phase
    installed device
    DB 90
    Complementary
    range compatibility
    Pragma
    enclosure mounting
    Flush
    number of horizontal rows
    2
    9 mm pitches
    26
    number of 18 mm modules per row
    13
    total number of 18 mm modules
    13
    enclosure material
    Technoplastic
    width
    366 mm
    height
    480 mm
    depth
    86 mm
    colour
    Titanium white
    Environment
    standards
    EN 60695-2-11
    product certifications
    EDF
    electrical insulation class
    Class II
    fire resistance
    Front face : 750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 978.2 KB
    Date 6/20/18
    Size 3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 1/13/12
    Size 178.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/17
    Size 269.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.