Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA31218 Image

Range: Pragma

Flush mounting enclosures

PRA31218

Schneider Electric PRA31218 Image
Range: Pragma

Flush mounting enclosures

PRA31218

Pragma flush enclosure - IP40 - 2 x 18 modules - opaque door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    486 mm
    height
    480 mm wall
    510 mm outside
    depth
    43 mm outside
    86 mm wall
    Nb of 18 mm modules per row
    18
    Nb of horizontal rows
    2
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    Marking kit ( 1 )
    Terminal block ( 2 )
    Identification label ( 1 )
    Blanking plate strip ( 1 )
    Type of door
    Opaque
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    36
    total number of 18 mm modules
    36
    power dissipation in W
    62 W
    [In] rated current
    90 A
    [Ui] rated insulation voltage
    800 V
    type of rail
    DIN
    cable entry
    Cable or tube
    Removable plates
    Side pre-cutouts
    number of terminal blocks
    1 neutral terminal block with 24 Quick outgoers
    distribution block outgoers
    1 x 25 mm² for earth
    1 x 50 mm² for earth
    1 x 50 mm² for neutral
    20 x 6 mm² for neutral
    24 x 6 mm² for earth
    3 x 25 mm² for neutral
    enclosure material
    Back part : technoplastic
    Door : technoplastic
    Front face : technoplastic
    colour
    Door : white ( RAL 9016 )
    Enclosure : white ( RAL 9016 )
    Front face : grey ( RAL 7004 )
    market segment
    Residential
    Small commercial
    Environment
    fire resistance
    Back part : 650 °C conforming to IEC 60695-2-1
    Front face : 650 °C conforming to IEC 60695-2-1
    Door : 650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP30 without door conforming to EN/IEC 60529
    IP40 with door conforming to EN/IEC 60529
    IK degree of protection
    IK08 without door conforming to EN/IEC 62262
    IK09 with door conforming to EN/IEC 62262
    overvoltage category
    II
    ambient air temperature for operation
    -25...60 °C
    standards
    EN 60439-3
    EN 60695-2-11
    IEC 60439-3
    IEC 60529
    IEC 60695-2-11
    IEC 60947-7-1
    IEC 62262
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    2-row 18-module flush-mounted enclosure
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/17
    Size 269.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.