Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA16113 Image

Range: Pragma

Accessories

PRA16113

Schneider Electric PRA16113 Image
Range: Pragma

Accessories

PRA16113

Pragma opaque door - for enclosure - 1 x 13 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pragma
    product or component type
    Door
    accessory / separate part category
    Enclosure accessories
    Complementary
    enclosure mounting
    Flush
    Surface
    key number
    Number to be stated
    type of front cover
    Opaque
    door opening side
    Right or left
    number of horizontal rows
    1
    9 mm pitches
    26
    number of 18 mm modules per row
    13
    total number of 18 mm modules
    13
    installation description
    Surface mounting
    Flush mounting
    enclosure material
    Technoplastic
    width
    336 mm
    height
    300 mm
    depth
    20 mm
    colour
    White ( RAL 9016 )
    Environment
    fire resistance
    750 °C
    standards
    IEC 60439-3
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    PRAGMA PLAIN DOOR 1R 13
    Date 8/2/13
    Size 344.5 KB
    Date 8/2/13
    Size 443.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 7/2/13
    Size 319.4 KB
    Date 5/22/13
    Size 282.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.