Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA10266 Image

Range: Pragma

Surface mounting enclosures

PRA10266

Schneider Electric PRA10266 Image
Range: Pragma

Surface mounting enclosures

PRA10266

Pragma surface enclosure - 2 x 24 modules - 125 A - without door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    550 mm
    height
    450 mm
    depth
    148 mm
    Nb of 18 mm modules per row
    24
    Nb of horizontal rows
    2
    electrical insulation class
    Double insulation
    Class II
    provided equipment
    Marking kit ( 1 )
    Identification label ( 1 )
    Terminal block ( 1 )
    Blanking plate strip ( 1 )
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    48
    total number of 18 mm modules
    48
    power dissipation in W
    67 W
    [In] rated current
    125 A
    type of rail
    DIN
    cable entry
    Cut-out plates
    Removable plates
    Cable or tube
    Trunking
    comb busbar and distribution block compatibility
    XE compatible
    number of terminal blocks
    1 earth terminal block with 35 Quick outgoers
    distribution block outgoers
    1 x 50 mm² for earth
    2 x 25 mm² for earth
    32 x 6 mm² for earth
    enclosure material
    Back part : technoplastic
    Front face : technoplastic
    Back part : metal
    Front face : metal
    colour
    Enclosure : white ( RAL 9016 )
    Front face : grey ( RAL 7004 )
    targeted country
    Belgium
    France
    Denmark
    Norway
    Environment
    fire resistance
    Back part : 750 °C conforming to IEC 60695-2-1
    Front face : 750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP30 without door conforming to EN/IEC 60529
    IP40 with door conforming to EN/IEC 60529
    IK degree of protection
    IK08 without door conforming to EN/IEC 62262
    IK09 with door conforming to EN/IEC 62262
    overvoltage category
    II
    ambient air temperature for operation
    -25...60 °C
    standards
    IEC 61439-1
    IEC 60670-24
    IEC 61439-3
    IEC 60670-1
    IEC 60998
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    2-row 24-module surface-mounted enclosure
    PRAGMA 2R 24 SURFACE
    Date 8/17/12
    Size 510 KB
    Date 8/17/12
    Size 431.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/9/15
    Size 1.3 MB
    Date 6/25/18
    Size 1.6 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 7/2/13
    Size 319.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 1/13/12
    Size 516.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/17
    Size 269.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.