Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric PRA07218 Image

Range: Pragma

Legacy

PRA07218

Schneider Electric PRA07218 Image
Range: Pragma

Legacy

PRA07218

Pragma opaque door - for interface - 2 row

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pragma
    product or component type
    Door
    accessory / separate part category
    Enclosure accessories
    market segment
    Residential
    Small commercial
    Complementary
    enclosure mounting
    Surface
    door opening side
    Right or left
    number of horizontal rows
    2
    installation description
    Surface mounting
    enclosure material
    Technoplastic
    width
    200 mm
    height
    450 mm
    depth
    28 mm
    colour
    White ( RAL 9016 )
    Environment
    fire resistance
    750 °C
    standards
    IEC 60439-3
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • French
    CAD
    Date
    Size
    Add to My Documents
    PRAGMA INTERFACE DOOR 2 R
    Date 8/1/13
    Size 199.5 KB
    Date 8/1/13
    Size 148.4 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 7/2/13
    Size 319.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.