Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric PM6-GR Image

PM6-GR

Schneider Electric PM6-GR Image
PM6-GR

APC Essential SurgeArrest 6 outlets 230V Germany

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 outlets 230V Germany
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Angola , Austria , Bosnia And Herzegovina , Bulgaria , Chad , Croatia , Denmark , Egypt , Estonia , Ethiopia , Finland , Germany , Greece , Hungary , Iceland , Latvia , Lebanon , Lithuania , Luxembourg , Macedonia , Moldova, Republic Of , Netherlands , Norway , Pakistan , Portugal , Romania , Slovenia , Spain , Suriname , Sweden , Turkey
    Output
    Number of Outlets
    6
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    2 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    1836 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    48.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.69 kg
    Maximum Height
    62.0 mm
    Maximum Width
    272.0 mm
    Maximum Depth
    111.0 mm
    Shipping Weight
    0.83 kg
    Shipping Height
    65.0 mm
    Shipping Width
    310.0 mm
    Shipping Depth
    165.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    14 x 13 x 16 inches
    Master Carton Weight
    9.97 kg
    Color
    White
    Units per Pallet
    96.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 50000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Finnish
    • Italian
    • German
    • Swedish
    • Dutch
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    SurgeArrest PM6 Series Specification Sheet (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Personal SurgeArrest PM6/6U/PMH63VT -GR 230Vac - Turkey (Version 0)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Performance Surge PM6/PM6U/PMH63VT 230Vac (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    CE DOC for PMx series (Version 0)
    Date 11/2/16
    Size 110.8 KB
    CB certificate for APC SURGEARREST PM6/8 series per IEC 60884-1 & IEC 60884-2-7 (Version 0)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6/8 Schuko (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /