Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PIX Easy
Schneider Electric PIXEASYICFR Image

PIXEASYICFR

Schneider Electric PIXEASYICFR Image
PIXEASYICFR

PIX Easy w Floor Rolling Easypact EXE CB up to 17.5kV, 2500A, 31.5kA - Incomer

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PIX Easy
    product or component type
    Incomer cubicle
    loss of service continuity category
    LSC2B
    technology type
    Air insulated switchgear
    circuit breaker name
    Easypact EXE VCB
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    17.5 kV
    12 kV
    [Ud] Insulation voltage power frequency
    28 kV 50/60 Hz 1 min
    38 kV 50/60 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    75 kV peak
    95 kV peak
    bus rated current
    2000 A
    2500 A
    800 A
    1250 A
    peak current
    65 kA
    82 kA
    [Ir] Rated current
    1250 A
    800 A
    2000 A
    2500 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    IP degree of protection
    IP4X
    electrical connection
    Cable - 1 x 630...6 x 630 mm² single core per phase
    Cable - 1 x 300...3 x 300 mm² three core per phase
    product weight
    1200 kg
    800 kg
    height
    2800 mm
    2600 mm
    width
    600 mm
    800 mm
    depth
    2150 mm
    Complementary
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    31.5 kA 1 s
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Power meter PowerLogic PM200
    Power meter PowerLogic PM800
    Power meter Eon
    Thermal sensor TH110 optional
    environmental monitoring
    Yes CL110 optional
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD without motor for remote withdrawability
    market segment
    Industry
    Energy and infrastructure
    Buildings
    signalling function
    Voltage indication VPIS V2
    Environment
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /