Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PIX
Schneider Electric PIX24-MT Image

PIX24-MT

Schneider Electric PIX24-MT Image
PIX24-MT

PIX with metering truck upto 17.5kV

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PIX
    product or component type
    Busbar metering
    technology type
    Air insulated switchgear cubicle
    Loss of service continuity category cubicle
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    0...24 kV
    [Ud] Insulation voltage power frequency
    50 kV at 50 Hz (1 min)
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    bus rated current
    1250 A
    2500 A
    [Ir] Rated current
    630...2500 A
    [Ik] Short time withstand current
    31.5 kA for 3 s
    IP degree of protection
    IP4X
    product weight
    1000 kg
    650 kg
    height
    2330 mm
    2930 mm
    width
    800 mm
    depth
    1805 mm
    1605 mm
    Complementary
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    31.5 kA 1 s
    additional device type
    Relay SEPAM
    Relay Easergy P3
    MiCOM relay
    PowerLogic PM200 power meter
    PowerLogic PM800 power meter
    Eon power meter
    Thermal sensor TH110 : busbar (optional)
    Thermal sensor TH110 : cable (optional)
    Motor ES (optional)
    local signalling
    LED for presence of voltage
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD
    type of installation
    Indoor installation
    Environment
    standards
    IEC 62271-200
    device application
    Seismic
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PIX Double Busbar Air Insulated Switchgear up to 17.5 kV (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /