Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PIX
Schneider Electric PIX17-BR Image

PIX17-BR

Schneider Electric PIX17-BR Image
PIX17-BR

PIX cubicle upto 17.5kV, 4000A, 40kA - Busriser

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PIX
    product or component type
    Bus riser cubicle
    technology type
    Air insulated switchgear cubicle
    Loss of service continuity category cubicle
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    0...17.5 kV
    [Ud] Insulation voltage power frequency
    38 kV at 50 Hz (1 min)
    [Up] Insulation voltage lightning impulse withstand
    95 kV peak
    bus rated current
    3150 A
    1250 A
    4000 A
    2500 A
    [Ir] Rated current
    630...4000 A
    [Ik] Short time withstand current
    40 kA for 3 s
    IP degree of protection
    IP4X
    product weight
    1000 kg
    650 kg
    height
    2200 mm
    2800 mm
    width
    650 mm
    800 mm
    1000 mm
    750 mm
    depth
    1405 mm
    1505 mm
    1605 mm
    Complementary
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    40 kA 1 s
    additional device type
    Relay SEPAM
    Relay Easergy P3
    MiCOM relay
    PowerLogic PM200 power meter
    PowerLogic PM800 power meter
    Eon power meter
    Thermal sensor TH110 : busbar (optional)
    Thermal sensor TH110 : cable (optional)
    Motor ES (optional)
    local signalling
    LED for presence of voltage
    arc fault detector option
    Yes vamp (ordered separately)
    product destination
    Magelis HMI SMD without motor for remote withdrawability
    type of installation
    Indoor installation
    Environment
    standards
    IEC 62271-200
    device application
    Marine application
    Seismic
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PIX Double Busbar Air Insulated Switchgear up to 17.5 kV (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /