Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric PFR10101 Image

PFR10101

Schneider Electric PFR10101 Image
PFR10101

mini Kaedra enclosure for site projects-3 outlets - 1 MCB+Vigi

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    product specific application
    Site project
    enclosure type
    Enclosure for power outlet
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    4
    total number of 18 mm modules
    4
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    number of openings of interface
    3
    protection device type
    1 DT40N miniature circuit breaker (MCB) - 1P + N - 16 A - 10 kA
    1 Vigi DT40 residual current device (RCD) - 1P + N - 16 A - 30 mA
    other equipments
    Plug - 1 2P + E 16 A 230 V
    Power cord - 1
    Socket-outlet - 3 2P + E 16 A 230 V
    type of front cover
    Transparent
    [In] rated current
    16 A
    type of rail
    DIN
    number of terminal blocks
    1 with 3 outgoers
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    product weight
    1 kg
    width
    98 mm
    height
    392 mm
    depth
    98 mm
    colour
    Door : transparent green
    Enclosure : light grey ( RAL 7035 )
    Environment
    standards
    EN 61439-4
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    overvoltage category
    II
    ambient air temperature for operation
    -25...40 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1352  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_Declaration_Kaedra-chantier (Version 1.0)
    Date 7/5/19
    Size 220.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /