Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SmartShelter Room
Schneider Electric PFMIR0612FE Image

PFMIR0612FE

Schneider Electric PFMIR0612FE Image
PFMIR0612FE

Prefab IT SmartShelter Room 6x12m Flat Floor EMEA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefab IT SmartShelter Room 6x12m Flat Floor EMEA
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Austria , Belarus , Belgium , Bosnia And Herzegovina , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Georgia , Germany , Gibraltar , Greece , Hungary , Iceland , Ireland , Israel , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Mauritania , Moldova, Republic Of , Netherlands , Norway , Poland , Portugal , Romania , Russian Federation , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Turkey , Ukraine
    Physical
    Maximum Height
    3048.0 mm
    Maximum Width
    6096.0 mm
    Maximum Depth
    12192.0 mm
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    6 x 12 m SmartShelter Room Mechanical Assembly (Version 0)
    Presentation
    Date
    Size
    Add to My Documents
    SmartShelter Room Family Presentation (Version 0)
    Specification for tender
    Date
    Size
    Add to My Documents
    SmartShelter Room Technical Specification (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /