Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SmartShelter Data Hall
Schneider Electric PFMIEG495E2E102B-001 Image

PFMIEG495E2E102B-001

Schneider Electric PFMIEG495E2E102B-001 Image
PFMIEG495E2E102B-001

Prefabricated IT Data Hall 495W 102 Racks, Air Econ Cooling, Busway 400V/50Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Data Hall 495W 102 Racks, Air Econ Cooling, Busway 400V/50Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Configured Power
    495000
    Nominal Output Voltage
    400 3PH
    kW per Rack
    4.8 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    320 - 498 (400V) V
    Input voltage adjustable range for mains operation
    320 - 498 (400V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    16100.0 mm
    Maximum Depth
    18600.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3200.0 mm
    Shipping Depth
    13700.0 mm
    Rack Height
    42 U
    Rack Free Space
    4284 U
    Number of Racks
    102
    Color
    White
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Prefabricated IT Module User Manual (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    495kW Prefabricated Data Center IT Module Busway Electrical One-Line - EMEA (Version 0)
    495kW Prefabricated Data Center MultiBay Module Busway Mechanical Assembly - EMEA (Version 0)
    495kW Prefabricated Data Center MultiBay Module Busway 3D Model - EMEA (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Prefabricated Data Center MultiBay Module Busway Data Sheet - EMEA (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    495kW Prefabricated MultiBay Module 400V/50Hz - Technical Specifications (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /