Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SmartShelter Data Hall
Schneider Electric PFMIEA465E2N102A Image

PFMIEA465E2N102A

Schneider Electric PFMIEA465E2N102A Image
PFMIEA465E2N102A

Prefabricated IT Data Hall, 465kW, 102 Racks, Natural Free Cooling, Modular Distrib, 480V/60Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Data Hall, 465kW, 102 Racks, Natural Free Cooling, Modular Distrib, 480V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Output
    Configured Power
    465000
    kW per Rack
    4.5 KW
    PDU Type
    Metered
    PDU Amp Capacity
    32.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Input
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 3-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    18707.0 mm
    Maximum Depth
    15400.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3000.0 mm
    Shipping Depth
    13704.0 mm
    Rack Height
    42 U
    Number of Racks
    102
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /