Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AV Surge Protectors
Schneider Electric PF8T3V-GR Image

PF8T3V-GR

Schneider Electric PF8T3V-GR Image
PF8T3V-GR

APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Germany

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Germany
    Includes
    1.8 Meter Tel cable , 60 cm coaxial cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Finland , Germany , Sweden
    Output
    Number of Outlets
    8
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Schuko CEE 7/EU1-16P
    Maximum Line Current per phase
    10.0 A
    Cord Length
    3.05 meters
    Surge Protection and Filtering
    Surge energy rating
    2525 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    70.0 dB
    Peak Current Normal Mode
    40 (/PH) kA
    Peak Current Common Mode
    30.0 kA
    Data Line Protection
    Co-axial Video / Cable protection , RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
    Data Lines Protected
    (multi-line only)
    1-4
    Let Through Voltage Rating
    700
    Physical
    Net Weight
    1.26 kg
    Maximum Height
    372.0 mm
    Maximum Width
    122.0 mm
    Maximum Depth
    42.0 mm
    Shipping Weight
    1.32 kg
    Shipping Height
    381.0 mm
    Shipping Width
    216.0 mm
    Shipping Depth
    51.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    27.0 inches
    Master Carton Weight
    15.91 kg
    SCC Codes
    1073130424353 0
    Color
    Silver
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , WEEE
    Standard warranty
    5 years (all other countries) , Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 75000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Performance 220-240 V (Manual) (Version 0)
    Performance Surge Protector PF8 Series 240 V - Turkey (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    APC SurgeArrest 6/8 outlets with Protection 230V Russia, Germany (Version 0)
    KEMA CB certificate of APC SurgeArrest 6/8 Outlets 230V Germany (Version 1)
    APC HOME/OFFICE SURGEARREST 6/8 OUTLETS 230V GERMANY (Version 0)
    CE DOC for Surge P1/5/6/8 (Version 0)
    Date 11/20/18
    Size 106.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /