Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric PER5T-CH Image
Discontinued

Schneider Electric PER5T-CH Image
Discontinued

Personal SurgeArrest 5 Outlet w/Tel China 230V

Show more characteristics >
PER5T-CH_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Personal SurgeArrest 5 Outlet w/Tel China 230V
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Number of Outlets
    5
    Receptacle Style
    Chinese outlet
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Australian/Chinese
    Maximum Line Current per phase
    10.0 A
    Surge Protection and Filtering
    Peak Current Normal Mode
    6.5 kA
    Peak Current Common Mode
    11.0 kA
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
    Physical
    Net Weight
    0.95 kg
    Maximum Height
    48.0 mm
    Maximum Width
    286.0 mm
    Maximum Depth
    114.0 mm
    Shipping Weight
    1.05 kg
    Shipping Height
    51.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    146.0 mm
    Master Carton Units
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CCEE
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    --
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Personal SurgeArrest Network & Personal : 5-Outlet 230 V (Sheet) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /