Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC SurgeArrest Essential 6 Outlet with 2 Port USB Charger 100V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC SurgeArrest Essential 6 Outlet with 2 Port USB Charger 100V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Number of Outlets
    6
    Receptacle Style
    Japanese 2-pin
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz
    Input Connections
    Japanese 2-pin
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    Peak Current Normal Mode
    72 kA
    NM Surge Response Time (ns)
    1.0 NS
    Let Through Voltage Rating
    400
    Physical
    Net Weight
    0.44 kg
    Maximum Height
    30.0 mm
    Maximum Width
    52.0 mm
    Maximum Depth
    348.0 mm
    Shipping Weight
    0.53 kg
    Shipping Height
    40.0 mm
    Shipping Width
    95.0 mm
    Shipping Depth
    370.0 mm
    Master Carton Units
    10.0
    Master Carton Dimensions (Length x Width x Height)
    9 x 9 x 15 inches
    Master Carton Weight
    5.85 kg
    SCC Codes
    1073130432894 7
    Color
    Green , White
    Units per Pallet
    480.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    PSE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Essential PE 6U2W/66NW/66W -JP (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    APC SurgeArrest Essential 6 Outlet Models 100V Specification Sheet (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /