Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AccuSine PCSn
Schneider Electric PCSN050Y4CH00 Image

PCSN050Y4CH00

Schneider Electric PCSN050Y4CH00 Image
PCSN050Y4CH00

PCSN active harmonic filter 50 amp 380-415 VAC - wall-mounted - IP00 enclosure

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCSn
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    3P + N
    Network configuration
    3 or 4 wires
    network rated voltage
    208...415 V AC
    network frequency
    50/60 Hz
    maximum permissible voltage
    1.1 x Un
    THDI
    <= 5 %
    RMS output current rating
    50 A
    reactive power rating
    36 kvar at 415 V AC (highest nominal voltage) at 50/60 Hz
    Operating modes
    Power factor correction
    Mains current balancing
    Phase harmonic correction
    Neutral harmonic correction
    Installation location
    Indoor
    mounting mode
    Chassis
    protection type
    Without protection
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Electromagnetic emission class A conforming to EN 61000-6-4
    Electromagnetic immunity conforming to EN 61000-6-2
    accessibility for operation
    Front
    location of connection
    Bottom
    Environment
    Enclosure degree of protection
    IP00
    environmental characteristic
    Operating : 3C2 conforming to IEC 60721-3-3
    Operating : 3S2 conforming to IEC 60721-3-3
    Storage : 3C3 conforming to IEC 60721-3-3
    Storage : 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m (derate : 1 % per 100 m >1000 m)
    0...4800 m
    ambient air temperature for operation
    0...50 °C maximum : with current derating of 2 % per °C above 40 °C over 40°C
    0...40 °C
    relative humidity
    0...95 % non-condensing
    PCBA protection
    Conformal coated
    standards
    EN 61000-6-2
    EN 61000-6-4
    IEC 61439-1
    IEC 62477-1
    ISO 9001
    IEEE 519-2014
    product certifications
    ABS
    CE
    RoHS
    RCM
    IBC 2015 (Seismic)
    ICC-ES AC156
    ambient air temperature for storage
    -20...60 °C
    product weight
    68.6 kg
    height
    960 mm
    width
    440 mm
    depth
    265 mm
    colour
    Light grey (RAL 7035)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /