Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric P922------3--- Image

View all MiCOM P92x

P922------3---

Schneider Electric P922------3--- Image
View all MiCOM P92x
P922------3---

MiCOM P922-Voltage and frequency mgt and protection relay-20TE-Large LCD display

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P922
    device short name
    P922
    relay application
    Voltage control relay
    protection type
    3-pole breaker
    Overvoltage 59
    Neutral voltage displacement 59N
    Underfrequency 81L
    Undervoltage protection 27
    Overfrequency 81O
    number of inputs
    4 voltage
    5 discrete
    number of outputs
    8 discrete
    communication port protocol
    Modbus RTU
    DNP3
    IEC 60870-5-103
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2...300 V
    48...250 V DC 38.4...300 V
    48...240 V AC 38.4...264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording (15 s
    switchgear diagnosis type
    Trip circuit supervision TCS
    display type
    Backlit LCD 2 lines of 16 characters
    discrete input voltage
    24...250 V DC (Threshold : 19.2 V (Threshold : standard variant)
    48...250 V AC (Threshold : 19.2 V (Threshold : standard variant)
    48...250 V DC (Threshold : 105 V (Threshold : further option)
    48...250 V DC (Threshold : 77 V (Threshold : further option)
    48...250 V DC (Threshold : 154 V (Threshold : further option)
    48...240 V AC (Threshold : 105 V (Threshold : further option)
    48...240 V AC (Threshold : 77 V (Threshold : further option)
    48...240 V AC (Threshold : 154 V (Threshold : further option)
    communication port support
    RS485
    RS232
    Environment
    height
    177 mm total
    157.5 mm embedded
    width
    103 mm
    depth
    270 mm total
    240 mm embedded
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /